Speed Controller with Indicator 10-AS-FS
Clean Series/Low-Particle Generation » Flow Control Equipment
-
2D CAD
Click here for 2D CAD
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Type | Series | Port size in the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type | 10-AS-FS | M5×0.8 10-32UNF R,NPT,G,Uni 1/8 to 1/2 | φ2 to φ16 | φ1/8'' to 1/2'' |
Elbow type Uni thread | 10-AS-FS | Uni 1/8 to 1/2 | φ3.2 to φ16 | φ1/8'' to 1/2'' |