Directional Control Valve 25A-
Series Compatible with Secondary Batteries Series 25A- » Directional Control Valves
-
*Consult your SMC sales representative.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
Series | Model | Specification |
---|---|---|
5-Port Solenoid Valve | 25A-JSY1000/3000 | Plug-in connector connecting base |
5-Port Solenoid Valve | 25A-JSY1000/3000 | Non Plug-in metal base |
5-Port Solenoid Valve | 25A-SY5000, 25A-SY7000 | Plug-in connector connecting base |
5-Port Solenoid Valve | 25A-SY5000, 25A-SY7000, 25A-SY9000 | |
5-Port Solenoid Valve | 25A-VQ2000, 4000(W) | |
5-Port Solenoid Valve | 25A-SQ2000 | |
5-Port Solenoid Valve | 25A-VQZ1000 | |
Separate Type Double Check Block | 25A-VQ1000, 2000 | Double check block |
3-Port Solenoid Valve | 25A-VP342, 542, 742 | Body ported |
3-Port Solenoid Valve | 25A-VPX400 | Safety Standard ISO 13849-1 |
3-Port Solenoid Valve | 25A-VP500/700-X536, X538, X555 | Safety standards ISO13849-1 |
3-Port Solenoid Valve | 25A-VT317 | |
3-Port Solenoid Valve | 25A-VG342 | |
5-Port Air Operated Valve | 25A-SYA5000, 7000 | |
3-Port Air Operated Valve | 25A-SYJA500, 700 | |
Finger Valve | 25A-VHK-A | |
OSHA Standard Compliant Pressure Relief 3-Port Valve with Locking Holes | 25A-VHS20(W), 30(W), 40(W), 50(W)-D | |
Conforming to OSHA Standard Pressure Relief 3-Port Valve with Locking Holes | 25A-VHS20, 30, 40, 50 | |
Conforming to OSHA Standard Pressure Relief 3-Port Valve with Locking Holes | 25A-VHS2510, 3510, 4510, 5510 |