Vacuum Equipment 25A-
Series Compatible with Secondary Batteries Series 25A- » Vacuum Equipment-
∗1 Standard products: Standard products are copper (Cu) and zinc (Zn) free.
Refer to the Web Catalog for details.
・Click here for Vacuum Ejector/Series ZH□□DA
・Click here for In-line Type Vacuum Ejector/Series ZU□□A
・Click here for Air Suction Filter/Series ZFC
・Click here for Vacuum Pad/Series ZP
・Click here for Adsorption Plate/Series SP
∗2 For the ZH (body ported) series, only the screw-in type uses copper.
One-touch connection type is copper-free as standard.
・Click here for Vacuum Ejector/Series ZH
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
Series | Model | Specification |
---|---|---|
Vacuum Unit | 25A-ZK2□A(Vacuum unit) | Single unit only |
Space Saving Vacuum Ejector | 25A-ZQ(Ejector unit) | Single unit/Manifold |
Space Saving Vacuum Ejector | 25A-ZQ(Vacuum pump unit) | Single unit/Manifold |
Space Saving Vacuum Ejector | ZH□□DA(Body ported)*1 | |
Space Saving Vacuum Ejector | ZH(Body ported)*2 | |
In-line Type Vacuum Ejector | ZU□□A(In-line type)*1 | |
In-line Air Filter | ZFC(With One-touch fittings)*1 | |
Air Suction Filter | ZFC*1 (With One-touch fittings, In-line type) | |
Vacuum Pad | ZP*1 | Pad only |
Vacuum Regulator | 25A-IRV | |
Adsorption Plate | SP*1 |