Impulse Lubricator ALIP
Lubrication Equipment » Lubrication Equipment-
・Supplies a set volume of oil just before the supply point
It is possible to supply a constant volume of lubricating oil to circuits that are difficult for oil to reach, or to places with little air consumption.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series | Type | Port size | Feeding volume/cycle (cm3) |
---|---|---|---|
ALIP | Pressure type | 1/8 | 0 to 0.04 |
ALT10 | Oil tank | Air:1/8 Oil:1/4 | Tank capacity: 160 cm3 |
ALT20 | Oil tank | Air:1/8 Oil:1/4 | Tank capacity:1000 cm3 |