Exhaust Cleaner for Vacuum Pump AMV
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Related Equipment for Vacuum Systems-
・Captures 99.5% of the greasy fumes exhausted from the vacuum pump
・Creates a comfortable working environment without oil mist
・Captures and separates 99.5% of even low-flow and highly concentrated greasy fumes
・Exhaust ducts from the vacuum pump are not required.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Port size | Max. air flow [L/min(ANR)] | Oil mist removal | Filtration |
---|---|---|---|---|
AMV | 1, 11/2, 2, 3BJIS 10K FF flange 4BJIS 10K FF flange | 360 to 16000 | 99.5% or more | 0.3μm (Filtration efficiency: 95%) |