Silencer AN
Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Silencers-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series | Features |
---|---|
AN05 to 40 | ・Compact and lightweight ・Noise reduction: 30 dB (A) |
AN05 to 30-C | ・Can connect with One-touch fitting directly ・Noise reduction: 30 dB (A) |