Silencers AN
Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Silencers-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Silencers AN
Manual
Series View search result AN□00 View search result 25□□ View search result AN View search result AN□02AN□1 View search result
Series | Features |
---|---|
AN□00 | ・Metal body type ・Noise reduction: 30 dB (A) |
25□□ | ・Metal case type ・Noise reduction: 19 dB (A) |
AN | ・BC sintered body type ・Noise reduction: 13, 16, 18, 21 dB (A) |
AN□02AN□1 | ・High noise reduction type ・Noise reduction: 35, 38, 40 dB (A) |