Check Valve/Vacuum Generator/Flow Switch AP
Process Gas Equipment » Process Gas Equipment-
[Check valve]
・Fluid backflow is prevented by back pressure.
・Unique design with only one moving part in the gas stream, an O-ring
・Springless structure suppresses particle generation by vibration or chattering and pressure fluctuations on the downstream side
[Vacuum generator]
・Vacuum generation equipment
・Applicable to the exhaustion of unnecessary gas remaining inside the piping during gas cylinder replacement
[Flow switch]
・Detects excess flow above a given flow rate caused by pipe breakage, etc.
Safety Instructions Process Gas Equipment/Common Precautions Series Variations
Valve and Regulator Recommendations Technical Data/Glossary of Terms
Green Procurement (RoHS)
Valve and Regulator Recommendations Technical Data/Glossary of Terms
Green Procurement (RoHS)
Series | Type | Body material | Connection type | Connection size |
---|---|---|---|---|
AP | Check valve | 316L SS secondary remelt | Face seal Tube weld | 1/4'', 3/8'' |
AP | Vacuum generator | 316L SS | Face seal Tube weld | 1/4'', 3/8'' |
AP | Flow switch | 316L SS secondary remelt 316L SS | Face seal Tube weld | 1/2'', 3/4'' |