Regulators for Ultra High Purity (UHP) AP/SL/AP/AZ
Process Gas Equipment » Process Gas Equipment-
・For UHP gas delivery in semiconductor and other clean industries
・Body material: 316L SS secondary remelt or 316L SS
・Electropolished wetted parts
・External metal seal construction
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
Safety Instructions Process Gas Equipment/Common Precautions Series Variations
Valve and Regulator Recommendations Technical Data/Glossary of Terms
Green Procurement (RoHS)
Valve and Regulator Recommendations Technical Data/Glossary of Terms
Green Procurement (RoHS)
Series | Type | Application | Body material | Connection type | Connection size |
---|---|---|---|---|---|
AP/SL | Single stage | Distribution (Compact) | 316L SS secondary remelt | Face seal Tube weld | 1/4'', 3/8'' |
AP/SL | Single stage | Distribution | 316L SS secondary remelt | Face seal Tube weld | 1/4'', 3/8'' 1/2'', 3/4'' |
AP/SL | Single stage | Bulk gas | 316L SS | Face seal Tube weld | 1/2'', 3/4'', 1'' |
AP/SL | Single stage | Source | 316L SS secondary remelt | Face seal Tube weld | 1/4'', 3/8'' 1/2'', 3/4'' |
AP/SL | Single stage | Sub-atmospheric pressure | 316L SS secondary remelt | Face seal Tube weld | 1/4'', 3/8'' 1/2'', 3/4'' |
AP | Two stage | Source | 316L SS secondary remelt | Face seal Tube weld | 1/4'',3/8'' |
AZ | Single stage | Distribution | 316L SS | Face seal Tube weld | 1/4'', 3/8'' 1/2'' |
AZ | Single stage | Source | 316L SS | Face seal Tube weld | 1/4'', 3/8'' 1/2'' |
AZ | Single stage | Sub-atmospheric pressure | 316L SS | Face seal Tube weld | 1/4'', 3/8'' 1/2'' |