Quick Exhaust Valve AQ
Flow Control Equipment » Related Equipment-
・A wide selection of models are available.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Type | Series | Port size | Applicable tubing O.D. |
---|---|---|---|
Lip | AQ1500/AQ1510 | M5,1/8 | - |
Diaphragm | AQ2000 to AQ5000 | 1/8 to 3/4 | - |
Built-in One-touch fittings | AQ240F/AQ340F | - | φ4 to φ6,φ1/4'' |