Regulator AR-A
Modular F.R.L./Pressure Control Equipment » Modular F.R.L.Modular F.R.L. Units » Regulators
-
・Energy-saving regulator Pressure drop: Max. 50% improvement
∗ The AR-A series will be discontinued in March 2025.
Please select the AR-D series.▶Click here for details.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Regulator AR-A
Manual
Series View search result AR10 to 40-A View search result
Series | Port size | Set pressure (MPa) |
---|---|---|
AR10 to 40-A | M5,1/8,1/4,3/8,1/2,3/4 | 0.05 to 0.7 0.02 to 0.2 |