Regulator with Backflow Function 10-/21-AR
Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Safety Instructions Features/Basic Specifications/Clean Series Precautions
F.R.L. Units/Precautions Green Procurement (RoHS)
F.R.L. Units/Precautions Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) |
---|---|---|
10-AR20K to 60K | 1/8, 1/4, 3/8, 1/2, 3/4, 1 | 0.05 to 0.85 |
21-AR20K to 60K | 1/8, 1/4, 3/8, 1/2, 3/4, 1 | 0.05 to 0.85 |