High Pressure: Made to Order AR20 to 60-B-X425
Modular F.R.L./Pressure Control Equipment » Modular F.R.L.Modular F.R.L. Units » Regulators
-
Stronger materials are used for the manufacturing of regulators intended for high-pressure operation.
The modified construction also allows for a wider set pressure range.
Refer to the AR series made to order specifications in the AC series catalog for details.
▶Click here for details
Series | Proof pressure [MPa] | Max. operationg pressure [MPa] | Set pressure range [MPa] | Ambient and fluid temperatures [℃] |
---|---|---|---|---|
AR20 to 60-B-X425 | 3.0 | 2.0 | 0.1 to 1.7 | -5 to 60 (No freezing) |