Compact Manifold Regulator ARM10
Modular F.R.L./Pressure Control Equipment » RegulatorsPressure Control Equipment » Regulators
-
・Lightweight: 60 g (For the ARM10)
・Without pressure display, With pressure gauge, With digital pressure switch
・Oil-free (Semi-standard)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Compact Manifold Regulator ARM10
Manual
Series View search result ARM10 View search result ARM10F
(Knob front face)View search result
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Product Selection Guide Green Procurement (RoHS)
Product Selection Guide Green Procurement (RoHS)
Series | Features | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size | Set pressure (MPa) |
---|---|---|---|---|
ARM10 | Direct operated relieving type Interlocked non-relieving type (Semi-standard) | φ4,φ6 | φ5/32,φ1/4 | 0.05 to 0.7 |
ARM10F (Knob front face) | Direct operated relieving type Interlocked non-relieving type (Semi-standard) | φ4,φ6 | φ5/32,φ1/4 | 0.05 to 0.7 |