Direct Operated Precision Regulator 10-/21-ARP
Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
Clean Series
・Setting sensitivity: 0.2% F.S. or less
・Energy saving, reduces air consumption 80% (SMC comparison)
・Repeatability: ±1% F.S. or less (or ±3 kPa or less)
・With backflow function (ARP20K/30K/40K)
Can be mounted between a solenoid valve and a cylinder.
-
2D CAD
Click here for 2D CAD
Safety Instructions Features/Basic Specifications/Clean Series Precautions
F.R.L. Units/Precautions Green Procurement (RoHS)
F.R.L. Units/Precautions Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) |
---|---|---|
10-/21-ARP20 (K) | 1/8・1/4 | 0.005 to 0.4MPa 0.005 to 0.2MPa 0.005 to 0.6MPa |
10-/21-ARP30 (K) | 1/4・3/8 | 0.005 to 0.4MPa 0.005 to 0.2MPa 0.005 to 0.6MPa |
10-/21-ARP40 (K) | 1/4・3/8・1/2 | 0.005 to 0.4MPa 0.005 to 0.2MPa 0.005 to 0.6MPa |