Large Flow In-line Type AS
Flow Control Equipment » Speed Controllers for General Purposes-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
Type | Series | Port size on the cylinder side |
---|---|---|
Large flow in-line type | AS420 to 900 | 1/4 to 2 |