In-line Type AS
Flow Control Equipment » Speed Controllers for General Purposes-
・A panel mount type has been added. [New]
No tools required, Reduced installation work
・Reduces labor time
Easy to use push-lock type
Knob O.D.: Almost doubled
・Improved reproducibility of flow rate
・Lightweight: Weight reduced by approx. 27%
・The electroless nickel plating type is standardized.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
In-line type | AS2002F to AS4002F | - | φ3.2 to φ12 | φ1/8'' to φ1/2'' |