Speed Controller with One-touch Fittings AS-FM/FC
Flow Control Equipment » Speed Controllers for Low Speed Control-
・Finer adjustment and greater accuracy of actuator speed is available within specified control range.
1 to 50 mm/s: AS-FM Series
50 to 150 mm/s: AS-FC Series
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Push-lock type With One-touch fittings Elbow/Universal type | AS-FM AS-FC | M5, 10-32UNF 1/8, 1/4 | φ2 to φ6 φ3.2 to φ10 | φ1/8'' to φ1/4'' φ1/8'' to φ3/8'' |
Push-lock type With One-touch fittings In-line type | AS□2-FM AS□2-FC | - | φ3.2 to φ8 | φ1/8'' to φ5/16'' |
Speed controller with indicator Elbow/Universal type | AS-FSM AS-FSC | M5, 10-32UNF 1/8, 1/4 | φ2 to φ6 φ3.2 to φ10 | φ1/8'' to φ1/4'' φ1/8'' to φ3/8'' |
Speed controller with indicator In-line type | AS□2-FSM AS□2-FSC | - | φ3.2 to φ8 | φ1/8'' to φ5/16'' |