Speed Controller for Low Speed Control AS
Flow Control Equipment » Speed Controllers for Low Speed Control-
・Ideal for low-speed control (from 10 to 50 mm/sec)
・Number of needle rotations: 10 turns
・Available with a restrictor (Made to order: -X214, -X21)∗1
∗1 Excludes the dual speed controller
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
With One-touch fittings Elbow/Universal type | AS□□□1FM | M5 to 1/4 | φ3.2 to φ10 | φ1/8'' to φ3/8'' |
With One-touch fittings In-line type | AS□001FM | − | φ3.2 to φ10 | φ1/8'' to φ3/8'' |
With One-touch fittings Dual speed controller | ASD□30FM | M5 to 1/4 | φ3.2 to φ10 | φ1/8'' to φ3/8'' |
Standard type (Metal body) | AS□□□0M | M5 to 1/4 | φ3.2 to φ10 | φ1/8'' to φ3/8'' |