Pilot Check Valve: Metal Body Type AS-X785
Flow Control Equipment » Related Equipment-
・The use of a metal body improves strength and environmental resistance.
・Temporary intermediate stops are possible.
・Three types capable of connecting to female threads and
One-touch fittings are available.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
Type | Series | Port size on the cylinder side | Applicable tubing O.D. |
---|---|---|---|
Pilot Check Valve Metal Body Type | AS-X785 | 1/8 to 1/2 | φ6 to φ12 |