Speed Controller with Pilot Check Valve ASP
Flow Control Equipment » Speed Controllers with Special Functions-
・Integrated pilot check valve and speed controller
・Realizes momentary intermediate stoppage of a cylinder and is able to adjust its speed
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Speed controller with pilot check valve | ASP | 1/8 to 1/2 | φ6 to φ12 | φ1/4'' to φ1/2'' |