Speed Exhaust Controller ASV
Flow Control Equipment » Speed Controllers with Special Functions-
・Integrated quick exhaust valve and exhaust throttle valve
・Supports the high speed operation of cylinders
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Type | Series | Port size |
---|---|---|
Speed exhaust controller | ASV120F/220F | M3, M5 |
Speed exhaust controller | ASV310F/410F/510F | 1/8 to 1/2 |