Filter Regulator: Made to Order AW30 to AW60-X430/X440
Pneumatic Instrumentation Equipment » Regulators-
・Special temperature environment:
Special materials are used in the manufacturing of seals and resin parts to allow them to withstand various temperature conditions in cold or tropical (hot) climates.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series | Environment | Port size | Set pressure (MPa) | Filtration accuracy (μm) |
---|---|---|---|---|
AW30 to AW60-X430 | Low temperature -30 to 60℃ | 1/4 to 1 | 0.05 to 0.85 | 5 |
AW30 to AW60-X440 | High temperature -5 to 80℃ | 1/4 to 1 | 0.02 to 0.2 | 5 |