WEB Catalog

Product Information »  WEB Catalog  » Search result

ISO Standard Compact Cylinder C55/CD55

Air Cylinders » Compact Air Cylinders
ISO Products » Cylinders
Air Cylinders » ISO Cylinders: ISO Standards (21287)
    ・Compliant with ISO Standards (21287)
    ・It is possible to mount small auto switches on 4 surfaces.
    ・With auto switch (CD55 series: CD55)

    ∗ Standard type double-acting single rod C55 Series is to be discontinued
     at the end of June 2025.

     Please select C55-Z Series instead. ▶Click here for details.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardC55Double acting, Single rod20,25,32,40,50,63,80,100

Go Top