WEB Catalog

Product Information »  WEB Catalog  » Search result

Longer Life Cylinder C85/C75-XB24

Air Cylinders » ISO Cylinders: ISO Standards (6432)
    ・New technology offers at least 4 times better durability.
    ・The maintenance intervals will be extended.
    ・Employs the same specification and dimensions as the existing models,
     C85 ISO Cylinder series and C75 Air Cylinder series.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Longer lifeC85-XB24Double acting
Single rod
8,10,12,16,20,25
Longer lifeC75-XB24Double acting
Single rod
32,40

Go Top