WEB Catalog

Product Information »  WEB Catalog  » Search result

Compact Cylinder/Polygonal Piston Square Type CDQ2B-X3162

Air Cylinders » Compact Air Cylinders
    ・Now, more compact and lightweight due to the adoption of a polygonal piston!
     Weight: 30% reduction (199 g→139 g)
     Height: 15% reduction (49.5 mm→42 mm)
     Width: 13% reduction (45 mm→39 mm)
     Overall length: 11% reduction (50 mm→44.5 mm)
    ・Small auto switches can be mounted on 4 surfaces.

    ∗ CDQ2B-X3162 Series is to be discontinued at the end of July 2025.
     Please select CQE Series instead. ▶Click here for details.
TypeSeriesActionBore size (mm)
StandardCDQ2B-X3162Double acting single rod32,40,50

Go Top