WEB Catalog

Product Information »  WEB Catalog  » Search result

Compact Cylinder/Polygonal Piston Rectangle Type CDQ2B-X3164

Air Cylinders » Compact Air Cylinders
    ・Now, more compact and lightweight due to the adoption of a polygonal piston!
    ・The same height as the existing model but with reduced width and overall length
     Weight: 28% reduction (278 g→200 g)
     Width: 27% reduction (45 mm→33 mm)
     Overall length: 7% reduction (50 mm→46.5 mm)
    ・Small auto switches can be mounted on 2 surfaces.

    ∗ CDQ2B-X3164 Series is to be discontinued at the end of July 2025.
     Please select CQE Series instead. ▶Click here for details.
TypeSeriesActionBore size (mm)
StandardCDQ2B-X3164Double acting single rod32,40,50

Go Top