Compact Cylinder Air Saving Type/Double Force Type CDQ2B-X3207
Air Cylinders » Compact Air Cylinders-
・Air saving and more compact! Improvements due to the adoption of a built-in exhaust return circuit and a polygonal piston (new size)
・Air consumption: Max. 46% reduction
・Uses the air exhausted from the extension side to supply the retraction side, thus reusing the air (Built-in exhaust return circuit)
・Reduce air consumption just by piping to the product
・Compact (Now with a polygonal piston)
This product is capable of providing double the force of the CQ2 series without changing the width.
Overall length: 50% reduction*
* Compared with the existing model (CDQ2B32-25+0DCZ-XC11 Dual stroke cylinder)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CDQ2B-X3207 | Double acting single rod | 45(ø32×2piston area) 57(ø40×2piston area) 71(ø50×2piston area) |