Air Cylinder/Short Type CG3/CDG3
Air Cylinders » Standard Air Cylinders (Round Type)-
・Up to 51 mm shorter, up to 24% lighter (Compared with the CG1 series)
・Female rod end is available as standard.
・With auto switch (CDG3 series: CDG3)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Air Cylinder/Short Type CG3/CDG3
Symbol Specifications Download -XA0 to XA30 Simple Specials Change of rod end shape PDF
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CG3 | Double acting, Single rod | 20,25,32,40,50,63,80,100 |