Slim-line Power Clamp Cylinder CKZ2N-X2346
Air Cylinders » Clamp CylindersArc Welding Process Equipment » Specialty Cylinders
-
・The distance accuracy from the reference hole to the lower surface of the clamp arm is ±0.1 mm.
・Easy setup with a scale
The guide of the appropriate position can be checked visually when adjusting the shim.
・Reduced width
Easy torch entry for spot welding, arc welding, etc.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Introduction of Arc Welding Process Equipment Green Procurement (RoHS)
Introduction of Arc Welding Process Equipment Green Procurement (RoHS)
Series | Arm opening angle | Bore size (mm) |
---|---|---|
CKZ2N-X2346 | 30º, 45º, 60º, 75º, 90º 105º, 120º, 135º | 50, 63, 80 |