Clamp Cylinder CK□1
Air Cylinders » Clamp Cylinders-
・Total tube length reduced by 7 mm (for CKP1□40)
・Easy fine speed adjustment with screw adjustment construction
・Speed controller valve has no projection from the tube’s external surface
・It is possible to mount magnetic field resistant auto switches from
3 directions.
D-P3DW type, D-P4DW type (CKG1), D-P79WSE type, D-P74L/Z type
・Can be used as a spatter resistant cylinder for arc welding (-XC88/-XC89/
-XC91) (CKG1 only)
∗ CK1□-Z Series is to be discontinued at the end of February 2025.
Please select CK1□-Z1 Series instead. ▶Click here for details.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Clamp Cylinder CK□1
Manual
Type Series Action Bore size (mm) View search result Standard CK1 Double acting, Single rod 40,50,63 View search result Built-in standard
magnet type
(With magnetic field
resistant auto switch)CKG1 Double acting, Single rod 40,50,63 View search result Built-in strong
magnet type
(With magnetic field
resistant auto switch)CKP1 Double acting, Single rod 40,50,63 View search result Clamp Cylinder CK□1
Symbol Specifications Download -XC88 Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: Stainless steel 304) PDF -XC89 Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: S45C) PDF -XC91 Made to Order Common Specifications Spatter resistant coil scraper Grease for welding (Piston rod: S45C) PDF
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Clevis width (mm) | Bore size (mm) |
---|---|---|---|---|
Standard | CK1 | Double acting, Single rod | 16.5,19.5 | 40,50,63 |
Built-in standard magnet type (With magnetic field resistant auto switch) | CKG1 | Double acting, Single rod | 16.5,19.5 | 40,50,63 |
Built-in strong magnet type (With magnetic field resistant auto switch) | CKP1 | Double acting, Single rod | 16.5,19.5 | 40,50,63 |