Fine Lock Cylinder CLA2/CDLA2
Air Cylinders » Fine Lock Cylinders-
・Locking cylinder ideal for intermediate stops, emergency stops, and drop prevention (Bi-directional lock)
・Magnetic field resistant 2-color indicator solid state auto switch D-P3DW□ series mountable
・With auto switch (CDLA2 series: CDLA2)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Lock mechanism |
---|---|---|---|---|
Fine lock cylinder | CLA2 | Double acting, Single rod | 40, 50, 63, 80, 100 | Spring lock, Air pressure lock, Spring/Air pressure lock |
Fine lock cylinder | CLA2W | Double acting, Double rod | 40, 50, 63, 80, 100 | Spring lock, Air pressure lock, Spring/Air pressure lock |