High Speed/High Frequency Cylinder CM2/CQ2-X3423
Air Cylinders » Specialty Cylinders-
・ Maximum piston speed: 2500mm/s
・ Maximum operating frequency: 15Hz
・ Kinetic energy: 1.5 times (Compared with the standard product)
・ Reduced impact due to revision of cushion structure
・ Reduced weight of moving parts (piston rod, piston, etc.)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD High Speed/High Frequency Cylinder CM2/CQ2-X3423
Manual
型式 Series View search result Cylinder CM2-X3423 View search result Compact Cylinder CQ2-X3423 View search result
型式 | Series | Maximum piston speed | Maximum operating frequency | Bore size (mm) |
---|---|---|---|---|
Cylinder | CM2-X3423 | 2500mm/s | 12Hz (at 25 mm stroke) | 20, 25, 32 |
Compact Cylinder | CQ2-X3423 | 2500mm/s | 15Hz (at 5 mm stroke) | 20, 25, 32 |