Longer Life Cylinder CM2-XB24
Air Cylinders » Standard Air Cylinders (Round Type)-
・New technology offers at least 4 times better durability
The maintenance intervals will be extended
・Employs the same specification and dimensions as the existing models, CM2 Air Cylinder series
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CM2-XB24 | Double acting, Single rod | 20,25,32,40 |