Air Cylinder/Short Type CM3/CDM3
Air Cylinders » Standard Air Cylinders (Round Type)-
・Up to 66 mm shorter, up to 21% lighter
(Compared with the CM2 series)
・Female rod end is available as standard.
・With auto switch (CDM3 series: CDM3)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CM3 | Double acting, Single rod | 20,25,32,40 |