WEB Catalog

Product Information »  WEB Catalog  » Search result

ISO Cylinder CP96/CP96SD

Air Cylinders » Standard Air Cylinders (Square Cover)
ISO Products » Cylinders
Air Cylinders » ISO Cylinders: ISO Standards (15552)
    ・Compliant with ISO Standards (15552)
    ・Lightweight: Max. 15% reduction
    ・Cycle time shortened by adopting a new cushion method (Air cushion +
     Bumper cushion)
    ・The bumper cushion reduces the metal noise that occurs when the
     piston stops.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardCP96Double acting, Single rod
Double acting, Double rod
32,40,50,63,80,100,125
Non-rotating rodCP96KDouble acting, Single rod
Double acting, Double rod
32,40,50,63,80,100

Go Top