P Cylinder (Cylinder with Positioner) CPA2/CPS1
Pneumatic Instrumentation Equipment » Actuators-
・Cylinder positioning in proportion to the input signal (air pressure) is possible.
・Correction operation function: Returns to the initial setting position even when the position deviates due to load variations
Series | Bore size | Stroke (mm) | Air connection port | Supply pressure (MPa) | Input pressure (MPa) |
---|---|---|---|---|---|
CPA2 | φ50 to 100 | 25 to 300 | Rc1/4 female thread | 0.3 to 0.7 | 0.02 to 0.1 |
CPS1 | φ125 to 300 | 25 to 300 | Rc1/4 female thread | 0.3 to 0.7 | 0.02 to 0.1 |