Compact Cylinder/Plate Type CQU
Air Cylinders » Compact Air Cylinders-
・The oval piston design reduces the width by a maximum of 40%.
(Compared with the CQ2 series)
・Weight: Reduced by up to 36% (Compared with the MU series)
・A small type auto switch can be mounted from 4 directions.
・No protrusion of the auto switch from the mounting slot
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CQU | Double acting, Single rod | 20,25,32,40 |