Mini Free Mount Cylinder CUJ/CDUJ
Air Cylinders » Compact Air Cylinders-
・Space saving: Total length reduced by 64% and capacity by 70% (Compared to the CU series)
・With auto switch (CDUJ series: CDUJ)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Mini Free Mount Cylinder CUJ/CDUJ
Symbol Specifications Download -XA1・2・6・7・11・17・18 Simple Specials CUJ(φ6 to φ20):Change of rod end shape PDF Mini Free Mount Cylinder CUJ/CDUJ
Symbol Specifications Download -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF -XC22 Made to Order Common Specifications Fluororubber seals PDF
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CUJ | Double acting, Single rod | 4,6,8,10,12,16,20 |
Standard | CUJ | Single acting (Spring return) | 4,6,8,10,12,16,20 |