WEB Catalog

Product Information »  WEB Catalog  » Search result

Analog Auto Switch and Display Sensor Monitor D-MH1□

Rotary Actuators/Air Grippers » Auto Switches
Switches/Sensors/Controller » Auto Switches for Rotary Actuators and Air Grippers
    ・Outputs the analog voltage according to the actuator stroke position
    ・A single switch can discriminate between max. 3 position points.  
     Repeatability: ±20 mV (Converted stroke ±0.1 mm)
     Discriminable dimensional difference: 0.2 mm
     ∗ The value is in the high-resolution range. The converted stroke value
      varies depending on the actuator.
     ∗ For air grippers, this is the value for one side of the finger. When it is
      converted to the dimension of the workpiece to be gripped, the value is
      doubled.
    ・Detection position display and setting away from the actuator are
     possible.
    ・Analog voltage output (1 to 5 V)
     ・Can also be used with the analog auto switch single unit
    ・Reduced setting labor
     ・No need to fine-tune the switch mounting position
     ・Easy adjustment even in narrow places and on moving parts
    ・Improved productivity
     · Gripper fully open R gripping R gripping failure detection
     · Minimized lead wire disconnection risk
    · Preventive maintenance
     · Display of gripper finger wear
     · Visualization of daily inspections (Origin position/ Gripping position)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Analog Auto Switch and Display Sensor Monitor D-MH1□
    Manual
    Series Type View search result
    D-MH1AD(V)Analog auto switchView search result
    D-MH1BNSensor monitorView search result
    D-MH1BPSensor monitorView search result
  • Analog Auto Switch and Display Sensor Monitor D-MH1□
    DoC
    Series Type View search result
    D-MH1AD(V)Analog auto switchView search result
    D-MH1BNSensor monitorView search result
    D-MH1BPSensor monitorView search result
SeriesTypeDescription
D-MH1AD(V)Analog auto switchAnalog output sensor (1 to 5 V)
D-MH1BNSensor monitorDisplay sensor monitor, NPN 2 outputs
D-MH1BPSensor monitorDisplay sensor monitor, PNP 2 outputs

Go Top