IO-Link Compatible 2 in 1 Auto Switch D-MH2□
Rotary Actuators/Air Grippers » Auto SwitchesIndustrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Switches/Sensors/Controller » Auto Switches for Rotary Actuators and Air Grippers
IO-Link Devices » Auto Switches
-
・Outputs process data according to the actuator stroke position
・A single switch can discriminate between max. 3 position points.
・Discriminable resolution: ±0.1 mm ∗ Within the high-resolution range
・Detection position setting can be done away from the actuator.
・Process data output (–1000 to 1000)
Can also be used with the 2 in 1 auto switch single unit if there is
an IO-Link master
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD IO-Link Compatible 2 in 1 Auto Switch D-MH2□
Manual
Series Type View search result D-MH2□ IO-Link compatible
2 in 1 auto switchView search result IO-Link Compatible 2 in 1 Auto Switch D-MH2□
DoC
Series Type View search result D-MH2□ IO-Link compatible
2 in 1 auto switchView search result
Series | Type | Number of set points | Output type |
---|---|---|---|
D-MH2□ | IO-Link compatible 2 in 1 auto switch | 2 points 3 points | NPN output PNP output |