Arc Welding Spatter-resistant Lead Wire Type
Magnetic Field-resistant Solid State Auto Switch D-P3DWA□-1173□
Air Cylinders » Auto SwitchesArc Welding Process Equipment » Spatter Resistant Cylinders for Arc Welding
Switches/Sensors/Controller » Auto Switches for Air Cylinders
-
・Improved lead wire spatter resistance
Special fluorine compounds are used for the sheath, insulation, and insulator.
A shield is provided between the sheath and the insulation to prevent spatter from entering the insulation.
・A type with a spatter cover is available.
The metal cover (Material: Stainless steel) covers the body to prevent spatter adhesion.
Safety Instructions Auto Switches/Precautions Plug-in Connector Assembly/How to Use DIN Terminal
How to Mount and Move the Auto Switch Green Procurement (RoHS)
How to Mount and Move the Auto Switch Green Procurement (RoHS)
Series | Type | Features |
---|---|---|
D-P3DWA□-1173□ | Solid state auto switch | Magnetic field resistant |