Sintered Metal Element EB/ES
Industrial Filters/Sintered Metal Elements » Sintered Metal Elements-
・Large mechanical strength and withstand pressure, Anti-corrosive
・Mechanical process, caulking, brazing, soldering, welding, and simultaneous sintering are possible.
・Can be cleaned and reused
-
2D CAD
Click here for 2D CAD
Series | Material | Nominal filtration accuracy |
---|---|---|
EB | Bronze | (1)*, 2, 5, 10, 20, 40, 70, 100, 120 μm *( ): Semi-standard |
ES | Stainless steel | (1)*, 2, 5, 10, 20, 40, 70, 100, 120 μm *( ): Semi-standard |