Industrial Filter/Vessel Series FGD
Industrial Filters/Sintered Metal Elements » Industrial Filters-
・Ideal for low-flow filtration (Max. 60 L/min)
・It is possible to select the antistatic specification (FGDE, FGDF).
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Industrial Filter/Vessel Series FGD
Manual
Series View search result FGD View search result
Series | Port size | Max. operating pressure | Operating temperature (℃) |
---|---|---|---|
FGD | Rc3/8,1/2,3/4 | 0.7, 1 MPa | MAX. 80 |