Bag Filter FGF
Industrial Filters/Sintered Metal Elements » Industrial Filters-
・Highly effective for the filtration of high-temperature and high-viscosity fluids
・Ideal for high-flow filtration (Max. 2000 L/min)
・Easy handling of filtered impurities
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Bag Filter FGF
Manual
Series View search result FGF View search result
Series | Port size | Max. operating pressure | Operating temperature (℃) |
---|---|---|---|
FGF | 100 (4B),150 (6B) JIS 10KFF | 0.5 MPa | MAX. 80 |