Line Filter FH
Hydraulic Equipment » Hydraulic Equipment-
・Compact, solid, and safe design
・Easy element replacement
・Easy fluid flow direction reversal
・It is possible to detect clogging with the differential pressure indicator and
differential pressure indication switch (CB-□□H).
-
2D CAD
Click here for 2D CAD
Series | Port size | Rated flow L/min | Operating pressure (MPa) | Element μm (Nominal filtration) |
---|---|---|---|---|
FH34 | Threaded (Rc) 3/8 to 1 1/2 Flange SSA 15 (1/2B) to 80 (3B) | 10 to 600 | 3.5, 7, 14, 21 | Paper : 5, 10, 20 |
FH44 | Threaded (Rc) 3/8 to 1 1/2 Flange SSA 15 (1/2B) to 80 (3B) | 10 to 600 | 3.5, 7, 14, 21 | Paper : 5, 10, 20 |
FH54 | Threaded (Rc) 3/8 to 1 1/2 Flange SSA 15 (1/2B) to 80 (3B) | 10 to 600 | 3.5, 7, 14, 21 | Paper : 5, 10, 20 |
FH64 | Threaded (Rc) 3/8 to 1 1/2 Flange SSA 15 (1/2B) to 80 (3B) | 10 to 600 | 3.5, 7, 14, 21 | Paper : 5, 10, 20 |