Suction Filter with Case FH99
Hydraulic Equipment » Hydraulic Equipment-
・Compact, Lightweight
Cover and case material: Aluminum casting
・Prevents pump cavitation
・Easy element maintenance
・It is possible to detect clogging with the differential pressure indicator and
differential pressure indication switch (CB--□□H).
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series | Port size | Rated flow rate L/min | Operating pressure | Element μm (Nominal filtration) |
---|---|---|---|---|
FH99 | INLET : 1B to 4B | 20 to 900 | Negative pressure | Micromesh : 74, 105, 149 |