Vertical Return Filter FHBA
Hydraulic Equipment » Hydraulic Equipment-
・Vertical return filters are designed for mounting directly on top of oil tanks used in
hydraulic systems. They prevent the dust generated within the circuit from
entering the tank and help keep the oil clean. This efficient configuration reduces
the total number of filters required.
・It is possible to detect clogging with the differential pressure indicator and
differential pressure indication switch (CB-□□H).
-
2D CAD
Click here for 2D CAD
Series | Port size (Rc) | Max. flow rate L/min | Element μm (Nominal filtration) |
---|---|---|---|
FHBA | 3/4 to 1 1/2 | 150, 300, 400 | Paper : 5, 10, 20 Micromesh : 5, 10, 20 |