Low Maintenance Filter FN
Industrial Filters/Sintered Metal Elements » Industrial Filters-
・Element replacement is not required.
・System circuit allows for the automatic cleaning of the element when clogged
-
2D CAD
Click here for 2D CAD
Series | Port size | Max. operating pressure | Operating temperature (℃) |
---|---|---|---|
FN1 | Rc1 | 1 MPa | MAX. 80 |
FN4 | Rc2 | 1 MPa | MAX. 80 |