Pressure Gauge for Vacuum GZ46
Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Pressure Gauges-
・Pressure gauge for vacuum
・Pressure range: −100 to 200 kPa
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series | Size (O.D.) | Connection thread |
---|---|---|
GZ46 | φ42.5 | R1/8,1/4 |